Overview

Reference Designs

Category Products Features
MCU
KM3x: Kinetis® KM3x-50–75 MHz Precision Metrology with Segment LCD MCUs based on Arm® Cortex®-M0+

Provides security with active and passive tamper detection with time stamping and Supports high-precision internal voltage reference with low temperature drift.

RF
OL2385AHN: Low-Power Multi-Channel UHF RF Wireless Platform

(PREPRODUCTION) Single IC for bands ( 160 - 960 MHz ), Ultra low RX power below 11 mA, Up to +14 dBm output power @ 29 mA

Sub-1 GHz Wireless Solutions

High-performance, bi-directional sub-1 GHz radios are capable of operating over a wide frequency range in the license free industrial, scientific and medical (ISM) frequency bands, based on proprietary modulations as FSK/GFSK/OOKn/MSK.

PLM
TDA5051AT: Home automation modem

Modem IC, specifically dedicated to ASK transmission by means of the home power supply network, at 600 baud or 1200 baud data rate. It operates from a single 5 V supply.