Overview

Reference Designs

Category Products Features
2.4 GHz RF + MCU
KW40Z: Kinetis® KW40Z-2.4 GHz Dual Mode: BLE and 802.15.4 Wireless Radio Microcontroller (MCU) based on Arm® Cortex®-M0+ Core
  • 2.4 GHz Bluetooth Low Energy version 4.1 Compliant.
  • Nine low-power modes to provide power optimization based on application requirements.
  • 160 KB Flash and 20 KB SRAM, BLE Link Layer hardware.
Pre-Driver
MMG3014NT1: 40-4000 MHz, 19.5 dB, 25 dBm InGaP HBT General Purpose Amplifier that is internally input matched and internally output pre-matched.
Driver
MHT1008N: 2450 MHz, 12.5 W CW, 28 V RF LDMOS Transistor for Consumer and Commercial Cooking High efficiency RF power transistors.
Power Amplifier
MHT1004N: 2450 MHz, 300 W CW, 32 V RF LDMOS Transistor for Consumer and Commercial Cooking High efficiency RF power transistors.
BLE + MCU
Bluetooth® Smart/Bluetooth Low Energy
  • Highly integrated SoCs.
  • Up to 512 KB Flash and 128 KB RAM.
  • Ultra low power solutions.
NTAG / I2C
NTAG® I2C plus: NFC Forum Type 2 Tag with I2C interface for home and consumer applications
  • Up to 40 kbit/s using 64 byte SRAM buffer and up to 15 mW.
  • 32-bit password to restrict access to EEPROM and SRAM.
NFC Reader
NFC - Near Field Communication

Find the best NFC Reader IC solution:

  • HITAG.
  • Contact Smart Card.
  • MIFARE SAMs.
Capacitive Sensor
PCF8885: Capacitive 8-channel touch and proximity sensor with auto-calibration and very low power consumption
  • Support for matrix arrangement of sensors.
  • Sensing plates can be connected remotely.
Temperature Sensor
Silicon Temperature Sensors
  • Accuracy, reliability, and stability.
  • Deliver highly accurate measurement and a long operating life.
LCD Graphic Driver
LCD Segment Drivers
  • Outstanding driving capability for big displays.
  • Support any static or multiplexed LCD.