Thermostat

THERMOSTAT

Block Diagram

Thermostat

Thermostat BD

Supported Devices

Sensors

I3C/I²C Digital Temp. Sensors

Wireless Connectivity

Wi-Fi® + Bluetooth® + 802.15.4

RFID

Connected NFC Tags

Security and Authentication

Authentication

Analog and Mixed Signal

Real-Time Clocks

Processors and Microcontrollers

i.MX RT Crossover MCUs

Features

  • Highest performing Arm Cortex-M7
  • 3020 CoreMark/1284 DMIPS @ 600 MHz
  • 1MB On-Chip SRAM - up to 512KB configurable as Tightly Coupled Memory (TCM)
  • Real-time, low-latency response as low as 20 ns
  • Industry’s lowest dynamic power with an integrated DC-DC converter
  • Low-power run modes at 24MHz
  • Wi-Fi
    • Support 802.11 a/b/g/n
    • Dual band: 2.4 GHz and 5 GHz
    • Single stream 802.11n with 20 MHz and 40 MHz channels
    • Up to MCS7 data rates (150 Mbps)
    • Support 802.11mc for location
    • Security: support WPA/WPA2 mixed mode and WPA3 security standards
  • Bluetooth
    • Bluetooth 5.2 features
    • Direction Finding—Connection-oriented Angle of Arrival (AoA)
    • PCM audio interface
    • Security: AES

Documentation

Quick reference to our documentation types.

9 documents

Show All

Support

What do you need help with?