Wi-Fi 4 and Bluetooth 5 Radio ModuleDesigned for multiprotocol applicationsSDIO and UART interfaceProviding easy access to the main interfaces of the moduleSimultaenous Wi-Fi and BTDual simultaneous and independent WLAN and Bluetooth operationDynamic Rapid Channel SwitchingDynamic Rapid Channel Switching (DRCS) for simultaneous operation in 2.4GHz and 5GHz bands