24-bit Dual-Core Symphony® DSP

DSP56724
  • 建议不要在新设计中使用该软件
  • 建议不要在新设计中使用本页介绍的产品。

产品详情

选择区域:

框图

2243_DSP56724_5_BD

 2243_DSP56724_5_BD

Features

  • Dual DSP56300 cores for high performance—250 MHz per core for 500 MIPS performance at a consumer temperature range
  • 112K x 24-bit words RAM
  • Asynchronous sample rate converter (ASRC) to allow multiple data rates in a system
  • Integrated S/PDIF transceiver to reduce system cost and complexity
  • External memory controller (EMC) provides for memory expansion to cost-effective SDRAM and flexibility in system design by providing memory expansion for one or both cores
  • Enhanced serial audio interface (ESAI)—four modules to allow multiple sources
  • Dual serial host interfaces (SHI) that support SPI or I²C protocols which provide high-speed communication between the DSP and other integrated circuits in the system
  • Dual triple timer modules for a flexible, programmable timer system
  • Dual hardware watchdog timers (WDT) allow for recovery from runaway code
  • 144LQFP package
  • This product is included in NXP®.s product longevity program, with assured supply for a minimum of 10 years after launch

部件编号包含: DSPB56724AG.

文档

快速参考 文档类别.

1-5 / 8 文件

展开

设计资源

选择区域:

硬件

5 硬件

软件

2 软件文件

注意: 推荐在电脑端下载软件,体验更佳。

支持

您需要什么帮助?