ZigBee and IEEE802.15.4 Wireless Microcontroller with 256 KB Flash, 32 KB RAM

JN5168

查看产品图片

产品详情

选择区域:

Features

  • Single chip device to runstack and application
  • Very low current solution forlong battery life – over 10 years
  • Supports multiple networkstacks
  • Highly featured 32-bit RISCCPU for high performanceand low power
  • System BOM is low incomponent count and cost
  • Flexible sensor interfacingoptions
  • 2.4 GHz IEEE802.15.4 compliant
  • 128-bit AES security processor
  • MAC accelerator with packetformatting, CRCs, address check,auto-acks, timers
  • Integrated ultra low power sleeposcillator - 0.6 μA
  • 2.0 V to 3.6 V battery operation
  • Deep sleep current 0.12 μA (Wake-upfrom IO)
  • < $0.15 external component cost
  • RX current 17 mA , TX 15 mA
  • Receiver sensitivity -95 dBm
  • Transmit power 2.5 dBm
  • Time of Flight engine for ranging
  • Antenna Diversity (Auto RX)
  • 32-bit RISC CPU, 1 to 32 MHz clockspeed
  • Variable instruction width for highcoding efficiency
  • Multi-stage instruction pipeline
  • Flash: 256 kB
  • RAM: 32 kB
  • EEPROM: 4 kB
  • Data EEPROM with guaranteed 100kwrite operations
  • 2-wire I²C compatible serial interface.Can operate as either controller or target
  • 5 x PWM (4x timer and 1 timer/counter)
  • 2 low power sleep counters
  • 2 x UART
  • SPI Leader and Follower port, 3 selects
  • Supply voltage monitor with 8programmable thresholds
  • 4-input 10-bit ADC, comparator
  • Battery and temperature sensors
  • Watchdog and Brown Out Reset
  • Up to 20 Digital IO Pins (DIO)
  • Infra-red remote control transmitter
  • Temperature range (-40 °C to +125 °C)6 x 6 mm 40-lead
  • Lead-free and RoHS compliant

部件编号包含: JN5168.

文档

快速参考 文档类别.

1-5 / 22 文件

展开

设计资源

设计文件

5 设计文件

硬件

1 硬件产品

软件

5 软件文件

注意: 推荐在电脑端下载软件,体验更佳。

工程服务

1-5 / 7 工程服务

展开

查找支持此产品的所有合作伙伴,请参阅 合作伙伴市场.

支持