I²C总线RTC演示板

OM13515

滚动图片以放大

产品详情

特征

  • 安装LED (D1)来显示中断。To minimize the power consumption, it can be switched off by removing the jumper J2
  • 无需将微型封装焊接到直连的试验电路板100密尔连接器
  • The OM13515 allows easily demonstrating the operation of the PCx85063A with I²C-bus interface

Straight forward interfacing

  • 连接电源电压(如3.3 V):VSS连接到引脚1,VDD连接到引脚2 Connect I²C-bus (pull-up resistor needed): SCL to pin 4, SDA to pin 3 如果需要,连接中断和/或CLKOUT 与RTC通信

购买选项

  • CNY120.95
  • 数量为 1
从分销商处购买

文档

快速参考 文档类别.

4 文件

支持

您需要什么帮助?