设计文件
1 设计文件
-
符号和尺寸
PCA8537BH-Q900-1-TQFP64-CAD Symbol and PCB Footprint – BXL File
The PCA8537 is a fully featured Liquid Crystal Display (LCD) driver, specifically designed for high-contrast Vertical Alignment (VA) LCD with multiplex rates up to 1:8. It generates the drive signals for any static or multiplexed LCD containing up to eight backplanes, 46 segments, and up to 352 elements. The PCA8537 features an internal charge pump with internal capacitors for on-chip generation of the LCD driving voltage. To ensure an optimal and stable contrast over the full temperature range, the PCA8537 offers a programmable temperature compensation of the LCD supply voltage. The PCA8537 can be easily connected to a microcontroller by either the two-line I²C-bus (PCA8537AH) or a three-line bidirectional SPI-bus (PCA8537BH).
选择区域:
部件编号包含: PCA8537AH, PCA8537BH.
快速参考 文档类别.
1-5 / 9 文件
安全文件正在加载,请稍等