If you want to add some wireless connectivity features such as NFC to your device, then Click boards will do the work. These boards can be accessed over a standardized mi...
firmware provides all NFC protocols for performing the contactless communication in charge of the modulation, data processing and error detection | RFID working on 13.54 ...
is your phone or tablet´s NFC antenna inaccessible for the user ? Simply use the U.FL connected antenna extender kit to re-locate your NFC reading area
The CISC TE support NFC-based WLC that allows small batteries, as they can be charged on a regular basis without any mechanical connector. Furthermore, it allows communic...