Not recommended for new designs. For new designs, please use recommended product SLRC610\n plus from the CLRC663 plus family.
Please check the new online NFC Antenna Tool for tag and reader devices.
The SLRC610 is a high-performance yet low-cost RFID frontend supporting vicinity protocols according to ISO/IEC15693, EPC UID and ISO/IEC 18000-3 mode 3/ EPC Class-1 HF. The LRC610 supports the connection of a secure access module (SAM), where a dedicated separate I2C interface is implemented for. The SAM can be used for highly secure key storage and acts as a very performant crypto coprocessor. A dedicated SAM is available to connect the SLRC610.
快速参考 文档类别.
1-5 / 16 文件
安全文件正在加载,请稍等
2 硬件
查找支持此产品的所有合作伙伴,请参阅 合作伙伴市场.
3 软件文件
注意: 推荐在电脑端下载软件,体验更佳。
安全文件正在加载,请稍等