NTAG I2C plus Explorer Kit

OM5569-NT322E

滚动图片以放大

产品详情

选择区域:

支持的器件

RFID

NFC互联标签

Features

NFC Explorer Board with PCB antenna board

  • FCC and CE certified
  • Dual purpose demonstration and development hardware board based on the NXP LPC 11U24 microcontroller
  • Onboard LCD display
  • NXP LM75B temperature sensor
  • Voltage monitors
  • I2C serial bus connector
  • JTAG debug connector
  • Demonstrate bidirectional I2C serial bus/NFC communication
  • Illustrate NDEF messaging
  • Monitor energy harvesting capability
  • Provides a localized application development environment

Additional components

  • NTAG I2C plus tag chips mounted on a Class 6 Flex-board with built-in I2C serial bus interface connectors for easier product insertion and testing
  • 10 NTAG I2C plus packed SO8 samples may be used for first prototypes
  • Field Detector Board with visual (LED) output to facilitate the location of the optimum RF field, or to ensure that NFC has been enabled

Applications

  • NTAG I2C plus Demo Application: Android NTAG I2C plus NFC read/write demonstration application software for NFC-enabled mobile phones available from Google Play Store
  • Peek and Poke Application: A PC-based NTAG I2C plus device register and memory exploration software tool with a graphical user interface

购买选项

OM5569NT322E-Image

点击展开

  • CNY289.10
  • 数量为 1
    • 供货情况: 有货
    • 库存: 29
    • 运单: 正常情况下 1-2个工作日内发货
从恩智浦处购买从分销商处购买

文档

快速参考 文档类别.

1-5 / 7 文件

展开

设计资源

选择区域:

设计文件

4 设计文件

软件

1-5 / 6 软件文件

展开

注意: 推荐在电脑端下载软件,体验更佳。

支持