32-bit Power Architecture® Microcontrollers

MPC5121e

产品详情

选择区域:

框图

Freescale mobileGT MPC5121E Microcontroller Block Diagram

NXP<sup>&#174;</sup> mobileGT<sup>&#174;</sup> MPC5121E Microcontroller Block Diagram

Features

  • e300 core built on Power Architecture technology
  • Up to 400 MHz performance and 760 MIPS
  • AXE, a 32-bit RISC audio accelerator engine
  • PowerVR® MBX Lite 2D/3D Graphics Engine (not included in the MPC5123)
  • DIU integrated display controller supports up to XGA resolution
  • 12 programmable serial controllers (PSC)
  • This product is included in NXP®.s product longevity program, with assured supply for a minimum of 15 years after launch

部件编号包含: MPC5121YVY400B, MPC5123YVY400B.

文档

快速参考 文档类别.

1-5 / 25 文件

展开

设计资源

选择区域:

硬件

2 硬件

  • TRACE32® PowerDebug System for NXP Microcontrollers/Microprocessors
    硬件测试配件和调试器

    TRACE32® PowerDebug System for NXP Microcontrollers/Microprocessors

  • NOR Flash
    硅设备/组件

    NOR Flash

软件

4 软件文件

注意: 推荐在电脑端下载软件,体验更佳。

工程服务

1-5 / 7 工程服务

展开

查找支持此产品的所有合作伙伴,请参阅 合作伙伴市场.

培训

3 培训