TEA19363DB1484: USB PD 60W移动充电 ARCHIVED

概述

TEA19363DB1484 board

TEA19363DB1484 board

SP05145-01 DevKit

SP05145-01 DevKit
.

重要参数

Symbol Parameter Value
Vi input voltage 90 to 264 V(ac)
fi input frequency 47 to 63 Hz
Vo output voltages 5 V(DC), 9 V(DC), 15 V(DC), 20 V(DC)
Iout maximum output current 3 A (@ 5 V), 3 A (@ 9 V), 3 A (@ 15 V),3 A (@ 20 V)
Pout output power [nominal] 60 W
n efficiency [average] > 90 %
Pi(noload) no-load input power < 30 mW
Tambient_adapt ambient temperature adapter inside casing -40 °C to 85 °C
- energy standard ENERGY STAR v6.0,
CoC. tier 2
- Electro Magnetic Interference (EMI) CISPR22 compliant,
EN 55022
L x B x H board dimensions 50 mm x 50 mm x 24 mm
TEA19361 Primary Flyback Controller
TEA1993 Synchronous Rectification Controller
TEA19031 PD2.0 controller PD= 5V/3A, 9V/3A, 15V/3A, 20V/3A