The FRDM33771BSPIEVB Evaluation Board (EVB) features the MC33771, a 14-channel battery cell controller for automotive and industrial Li-ion battery applications. It supports cell voltage measurement, passive cell balancing, GPIOs, external EEPROM, and fault detection pin report.
The kit is designed to support customer development and evaluation. The device can be connected to NXP 6-cell battery emulator or a customer Li-ion battery module with 6~14 logic cells in series. The battery cell information is transferred to the microcontroller unit (MCU) through SPI interface.
快速参考 文档类别.
2 文件
安全文件正在加载,请稍等
3 软件文件
注意: 推荐在电脑端下载软件,体验更佳。
安全文件正在加载,请稍等