工程服务
如需恩智浦直接支持,请参阅 工程服务.
2 工程服务
-
独立设计公司(IDH)
Hardware Design Services
-
独立设计公司(IDH)
Embedded Software Design
查找支持此产品的所有合作伙伴,请参阅 合作伙伴市场.
The PCA9412 and PCA9412A are highly efficient 3.0 MHz, 300 mA, step-up DC-to-DC converters. They convert input voltages from 2.5 V to 5.25 V to a fixed output voltage of 5.4 V.
These devices are optimized for battery-powered applications. High efficiency of up to 94 % enables an extended battery life in all portable designs. Step-up operation at a switching frequency of 3 MHz allows using 1 µH inductor or smaller.
部件编号包含: PCA9412AUK, PCA9412UK.
选择区域:
2 工程服务
There are no results for this selection.
查找支持此产品的所有合作伙伴,请参阅 合作伙伴市场.