系统基础芯片(SBC)

Combines several popular functions in automotive MCU-based systems. Our System Basis Chip (SBC) family featuring SMARTMOS technology supports linear voltage regulation, controlled through an SPI interface. They possess various power saving modes such as standby, sleep, stop and other features such as wakeup, and watchdog timer.

Standard Key Features: interrupt output, reset, watchdog.
Products Device Function Package Type Package Termination Count Supply voltage [min] (V) Supply voltage [max] (V) Ambient Operating Temperature (Min-Max) (°C) Automotive
Functional Safety SBCs
Software and Safety Complexity Reduced
DC/DC switching regulators, fit for ASIL B,C and D applications LQFP48-EP 48 -1 40 -40 to 150
CAN/LIN SBCs
Compact and Scalable
comm transceivers, linear regulators, system basis chip LQFP32, SSOP32 32 5.5 33 -40 to 125
Mini-SBCs
Optimum performance
linear regulators, system basis chip HVSON8 14 3 40 -40 to 125
ASSP SBC
(Application specific)
safety applications including airbag HSOP32, LQFP32, SOIC8, SO14, SO16, SSOP32 8, 14, 16, 32 4.75 30 -40 to 125