15 W Single-Coil Wireless Charging Transmitter

Wireless Power Consortium Qi specification compliant based on the MWCT1012CFM transmit controller IC.

概述

15 Watt Single-Coil Wireless Charging Transmitter
WCT-15W1COILTX Single-Coil Wireless Charger Block Diagram

Technical and Functional Specifications

MWCT1x1x

  • 15 Watt Wireless Charging Transmitter IC

Functionality

  • Greater than 75 % transfer efficiency
  • Low active run power
  • Low standby power using our proximity sense technology
  • On-chip digital demodulation
  • Robust foreign object detection algorithm

Input

  • Supports any 15 W single-coil application using 12 V input source

WPC Qi

Certified to the WPC-Qi medium power specification:

  • low power – up to 15 W
  • high power – up to 200 W
  • kitchen – up to 2000 W
  • resonant – free positioning

购买