设计文件
1 设计文件
-
印刷电路板与电路图
M5282LITE Schematics
*All the Student Learning Kits (SLK) are being migrated over to a lead-free equivalent solution. As the new lead-free solutions (prefixed with PB, AP, or SA) become available, the existing kits will be phased out.
The Student Learning Kit includes the evaluation board which provides a low cost option for embarking on high-performance yet price sensitive embedded networking designs. With 16 MBytes of SDRAM, 10/100 BaseT Ethernet connectivity, and a best-in-class ColdFire® debug module, this complete package includes all the components to enable quick design support for the MCF5280, MCF5281, and MCF5282.
This cost-sensitive development platform includes RTOS, open source GNU tools, and open source TCP/IP stack. This low cost student learning kit with its software and tools combine to provide a cost effective networking platform that can be up and running right out of the box with all the necessary components for application development.
选择区域:
选择区域: