The Creoir Far-Field Voice solution is based on i.MX applications processors and Synaptics AudioSmart® voice DSP and designed by Creoir for professional applications and high-performance connected devices. The fast and flexible solution supports major AI platforms such as Alexa Voice Services (AVS). The design with System-on-Module (SOM) approach allows fast prototyping and straightforward product development of professional applications such as industrial control, automotive infotainment, advanced HMI, building automation and high-performance connected audio devices.
The Creoir Far field solution comes with the Pico-Pi board and the i.MX 7D applications processor. The solution is scalable across the i.MX applications processor portfolio ranging from the i.MX 6 series for general purpose applications and i.MX 7 series for low power applications to the newly advanced i.MX 8 series which allow for rich interactive high-performance multimedia and audio experiences.
For additional information, visit Creoir.
选择区域: