96 KB Flash, 8 KB SRAM, LQFP48 Package

LPC1226FBD48

查看产品图片

产品详情

选择区域:

框图

LPC122x Block Diagram

LPC122x Block Diagram

Features

  • Arm Cortex-M0 processor, running at frequencies of up to 30 MHz
  • Arm Cortex-M0 built-in Nested Vectored Interrupt Controller (NVIC)
  • Serial Wire Debug
  • System tick timer
  • Up to 8 kB SRAM
  • With 96 kB on-chip flash programming memory
  • In-System Programming (ISP) and In-Application Programming (IAP)
  • Includes ROM-based common division routines
  • Crystal oscillator with an operating range of 1 MHz to 25 MHz
  • 12 MHz Internal RC (IRC) oscillator trimmed to 1 % accuracy
  • PLL allows CPU operation up to the maximum CPU rate
  • Clock output function with divider
  • Real-Time Clock (RTC)
  • Micro DMA controller with 21 channels
  • CRC engine
  • Serial interfaces: I2C, UART, SSP/SPI
  • Programmable high-current output drivers (16 mA) on four pins
  • Up to 39 General Purpose I/O (GPIO) pins with programmable pull-up resistor
  • All GPIO pins can be used as edge and level sensitive interrupt sources
  • Four general purpose counter/timers
  • Windowed WatchDog Timer (WWDT)
  • One 8-channel, 10-bit ADC
  • Two highly flexible analog comparators
  • Three reduced power modes: Sleep, Deep-sleep, and Deep power-down
  • Processor wake-up from Deep-sleep mode via start logic using 12 port pins
  • Brownout detect with three separate thresholds
  • Power-On Reset (POR)
  • Integrated PMU (Power Management Unit)
  • 3.3 V power supply

Target Applications

  • eMetering
  • Lighting
  • Industrial networking
  • Alarm systems
  • White goods

部件编号包含: LPC1226FBD48.

文档

快速参考 文档类别.

1-5 / 12 文件

展开

设计资源

选择区域:

硬件

4 硬件

软件

1-5 / 31 软件产品

展开

工程服务

1-5 / 6 工程服务

展开

查找支持此产品的所有合作伙伴,请参阅 合作伙伴市场.

培训

4 培训