The MPC8535E PowerQUICC® III is designed to deliver gigahertz-class complex application processing performance with exceptional feature integration and high-speed connectivity for IP network and advanced media processing applications.
It combines a robust e500 processor core, with enhanced peripherals and interconnect technology, to balance processor performance with I/O system throughput. The MPC8535E processor includes advanced energy management features that help enable next-generation embedded Internet media processing applications with energy efficiency levels under the environmental and governmental energy regulatory requirements.
The MPC8535E processor implements sophisticated power-saving modes for managing energy consumption in both dynamic and static power modes. Designers will be able to leverage these modes to efficiently match work accomplished with the correct level of energy consumed.
部件编号包含: MPC8535AVJANGA, MPC8535BVJAKGA, MPC8535BVJANGA, MPC8535BVJATHA, MPC8535BVJATLA, MPC8535EBVJANGA, MPC8535ECVJAKGA.
快速参考 文档类别.
1-5 / 43 文件
安全文件正在加载,请稍等
2 硬件
3 硬件
查找支持此产品的所有合作伙伴,请参阅 合作伙伴市场.
2 软件文件
注意: 推荐在电脑端下载软件,体验更佳。
安全文件正在加载,请稍等
1-5 / 8 软件产品
查找支持此产品的所有合作伙伴,请参阅 合作伙伴市场.
1-5 / 7 工程服务
There are no results for this selection.
查找支持此产品的所有合作伙伴,请参阅 合作伙伴市场.
3 培训
3 培训