Archived content is no longer updated and is made available for historical reference only.
The BGA7130 medium power amplifier kit simplifies the evaluation of the BGA7130 medium power amplifier. It contains a RF board matched to 50 Ohm for base station transmit at 750 MHz. The board operates at 5 V and consume 450 mA. The kit also provides BGA7130 samples for prototyping, device models and product documentation.Any up-to 1 W medium-power application operating at frequencies between 400 MHz to 2700 MHz, like: