1600-2200 MHz, 10 W, 28 V, GSM/EDGE, N-CDMA, 2xW-CDMA RF Power LDMOS Transistors

MMRF1004N

查看产品图片

产品详情

特征

  • Typical Two-Tone Performance @ 2170 MHz: VDD = 28 Vdc, IDQ = 130 mA, Pout = 10 W PEP
    Power Gain: 15.5 dB
    Drain Efficiency: 36%
    IMD: –34 dBc
  • Typical 2-Carrier W-CDMA Performance: VDD = 28 Vdc, IDQ = 130 mA, Pout = 1 W Avg., Full Frequency Band (2130-2170 MHz), Channel Bandwidth = 3.84 MHz. PAR = 8.5 dB @ 0.01% Probability
    Power Gain: 15.5 dB
    Drain Efficiency: 15%
    IM3 @ 10 MHz Offset: –47 dBc in 3.84 MHz Channel Bandwidth
    ACPR @ 5 MHz Offset: –49 dBc in 3.84 MHz Channel Bandwidth
  • Typical Single-Carrier N-CDMA Performance: VDD = 28 Vdc, IDQ = 130 mA, Pout = 1 W Avg., Full Frequency Band (1930-1990 MHz), IS-95 (Pilot, Sync, Paging, Traffic Codes 8 Through 13), Channel Bandwidth = 1.2288 MHz. PAR = 9.8 dB @ 0.01% Probability on CCDF.
    Power Gain: 15.5 dB
    Drain Efficiency: 16%
    ACPR @ 885 kHz Offset = –60 dBc in 30 kHz Bandwidth
  • Typical GSM EDGE Performance: VDD = 28 Vdc, IDQ = 130 mA, Pout = 4 W Avg., Full Frequency Band (1805-1880 MHz)
    Power Gain: 16 dB
    Drain Efficiency: 33%
    EVM: 1.3% rms
  • Capable of Handling 5:1 VSWR, @ 28 Vdc, 2000 MHz, 10 W CW Output Power
  • Characterized with Series Equivalent Large-Signal Impedance Parameters
  • Internally Matched for Ease of Use
  • Qualified Up to a Maximum of 32 VDD Operation
  • Integrated ESD Protection
  • 225°C Capable Plastic Package
  • RoHS Compliant.
  • In Tape and Reel. R1 Suffix = 500 Units, 24 mm Tape Width, 13-inch Reel.
  • These products are included in Our product longevity program with assured supply for a minimum of 10 years after launch.

文档

快速参考 文档类别.

1-5 / 7 文件

展开

支持

您需要什么帮助?