选择区域:
Frequency (MHz) |
Signal Type | Pout (W) |
Gps (dB) |
ηD (%) |
87.5-108(1,3) | CW | 361 | 23.8 | 80.1 |
Frequency (MHz) |
Signal Type | Pout (W) |
Gps (dB) |
ηD (%) |
230(2) | CW | 300 | 25.0 | 70.0 |
230(2) | Pulse (100 µsec, 20% Duty Cycle) | 300 Peak | 27.0 | 71.0 |
Frequency (MHz) |
Signal Type | VSWR | Pin (W) |
Test Voltage |
Result |
98(1) | CW | > 65:1 at all Phase Angles | 3 (3 dB Overdrive) | 50 | No Device Degradation |
230(2) | Pulse (100 µsec, 20% Duty Cycle) | 1.16 Peak (3 dB Overdrive) |
快速参考 文档类别.
5 文件
安全文件正在加载,请稍等