选择区域:
部件编号包含: MMRF1305H, MMRF1305HS.
Frequency (MHz) |
Signal Type | Pout (W) |
Gps (dB) |
ηD (%) |
IMD (dBc) |
30 to 512 | Two-Tone (100 kHz spacing) | 100 PEP | 19.0 | 30.0 | –30 |
Frequency (MHz) |
Signal Type | Pout (W) |
Gps (dB) |
ηD (%) |
512 | CW | 100 | 27.2 | 70.0 |
512 | Pulse (200 µsec, 20% Duty Cycle) | 100 Peak | 26.0 | 70.0 |
Frequency (MHz) |
Signal Type | VSWR | Pout (W) |
Test Voltage |
Result |
512 | Pulse (100 µsec, 20% Duty Cycle) | >65:1 at all Phase Angles | 130 (3 dB Overdrive) | 50 | No Device Degradation |
512 | CW | 126 (3 dB Overdrive) |
快速参考 文档类别.
4 文件
安全文件正在加载,请稍等