-
KIT34932SEKEVB
-
Evaluation Kit - MC34932, 36 V - 5.0 A Throttle Control H-Bridge.
- KIT34932SEKEVB硬件
- 快速参考指南
设计文件
1 设计文件
-
印刷电路板与电路图
Gerber files for the KIT34932SEKEVB Evaluation Kit
该评估套件面向MC34932SEK。MC34932SEK是一款单片式H桥电源IC,采用耐用的热增强型封装。MC34932在同一封装中整合了两个独立的单片式H桥电源IC。它们主要用于汽车电子油门控制,但是也能用于在所要求的电流和电压限制范围内的任何低压直流伺服电机控制应用。
MC34932SEK中的每个H桥都能控制电感负载,峰值电流可达5.0 A。RMS电流能力取决于器件封装的散热能力。在负载电流达到6.5 A ± 1.5 A以上时,内部峰值电流限制(调节)被激活。当频率达到20 kHz时,可对输出负载进行脉宽调制(PWM)。负载电流反馈功能提供成比例的(0.24%的负载电流)电流输出,适合由MCU的A/D输入来监控。状态标志输出报告欠压、过流和过热故障情况。
该评估套件可与KITUSBSPIDGLEVME配合使用。
Evaluation Kit - MC34932, 36 V - 5.0 A Throttle Control H-Bridge.
Distributor Name | 地区 | 库存 | 库存日期 |
---|
Upon selection of a preferred distributor, you will be directed to their web site to place and service your order. Please be aware that distributors are independent businesses and set their own prices, terms and conditions of sale. NXP makes no representations or warranties, express or implied, about distributors, or the prices, terms and conditions of sale agreed upon by you and any distributor.
快速参考 文档类别.
1-5 / 6 文件
安全文件正在加载,请稍等