Evaluation motherboard - MC33908, Safe DC/DC <= 1.5 A

KIT33908MBEVBE

滚动图片以放大

产品详情

选择区域:

支持的器件

电源管理

安全SBC

处理器和微控制器

超高可靠性的MPC56xx MCU

特征

General Specifications

  • Modular platform enables evaluation of different microcontrollers using the KIT33908MBEVBE and expansion board
  • Highly flexible SMPS preregulator, allowing two topologies: Noninverting buck-boost or standard buck
  • Enhanced safety block associated with fail-safe outputs (two active-low signals)
  • Configurable digital I/Os through SPI registers
  • SO11898 high-speed CAN interface compatibility for baud rates of 40 kB/s to 1.0 MB/s

Power Management

  • Switching mode power supply (SMPS) dedicated to MCU core supply: 1.2 V and 3.3 V, selectable through an external voltage, selectable through external jumpers
  • Linear voltage regulator dedicated to MCU analog-to-digital reference voltage or I/Os supply (VCCA). 5.0 V or 3.3 V
  • Linear voltage regulator dedicated to auxiliary functions or to a sensor supply (VCCA tracker or independent 5.0 V/3.3 V)

购买选项

  • KIT33908MBEVBE

  • Evaluation Kit - MC33908 Mother board, PowerSBC with High Speed CAN&LIN transceivers.

  • CNY3,469.15
  • 数量为 1
    • 供货情况: 有货
    • 库存: 20
    • 运单: 正常情况下 1-2个工作日内发货
从恩智浦处购买从分销商处购买

文档

快速参考 文档类别.

4 文件

设计资源

选择区域:

设计文件

1 设计文件

软件

2 软件文件

注意: 推荐在电脑端下载软件,体验更佳。

支持

您需要什么帮助?