Freedom HW for MC12XSF and MC12XS6 families

FRDM-MC12XSF

滚动图片以放大

产品详情

选择区域:

支持的器件

处理器和微控制器

KL系列Cortex-M0+

KV系列Cortex-M4/M0+/M7

电源管理

高边开关

特征

Evaluation module

    4 different boards to cover 4 different devices in SOIC32 package

  • FRDM-17XSF5-EVB: covers MC17XSF500 and MC17XS6500 (5 outputs 17 mOhm)
  • FRDM-17XSF4-EVB: covers MC17XSF400 and MC17XS6400 (4 outputs 17 mOhm)
  • FRDM-08XSF4-EVB: covers MC08XSF421 and MC08XS6421 (2x08 mOhm and 2x21 mOhms)
  • FRDM-40XSF5-EVB: covers MC40XSF500 and MC40XS6500 (5 outputs 40 mOhm)

Can be driven by the 16-bit SPI using

  • 带有SPIGen软件的KL25Z
  • 采用Processor Expert组件的KL25Z、KV10Z和K64F 采用CodeWarrior 10.6 或Kinetis Design Studio v3.0或更高版本的Gen4eXtremeSwitch
  • With direct input signals in Failsafe mode operation (switch on board).
  • This board can control various types of loads such as solenoids, PLC, DC motors, bulbs, or LED.
  • These devices are 16-bit 5.0 MHz SPI, control of overcurrent profiles, channel control including PWM duty-cycles, output-ON and -OFF OpenLoad detections, thermal shut-down and prewarning, and fault reporting.

电源管理

  • Output current monitoring with programmable synchronization signal and battery voltage feedback.

组件

  • 外部智能电源开关控制。

购买选项

  • FRDM-40XSF5-EVB

  • Freedom Expansion Board, MC40XSF500 - High-Side Switch, 12V, Penta 40mOhms.

  • CNY298.36
  • 数量为 1
    • 供货情况: 缺货
从恩智浦处购买从分销商处购买
  • FRDM-17XSF5-EVB

  • Freedom Expansion Board, MC17XSF500 - High-Side Switch, 12V, Penta 17mOhm.

  • CNY298.36
  • 数量为 1
    • 供货情况: 缺货
从恩智浦处购买从分销商处购买
  • FRDM-17XSF4-EVB

  • Freedom Expansion Board, MC17XSF400 - High-Side Switch, 18V, Quad 17mOhms.

  • CNY298.36
  • 数量为 1
    • 供货情况: 缺货
从恩智浦处购买从分销商处购买
  • FRDM-08XSF4-EVB

  • Freedom Expansion Board, MC08XSF421 - High-Side Switch, 12V, Dual 8mOhms + Dual 21mOhms.

  • CNY298.36
  • 数量为 1
    • 供货情况: 缺货
从恩智浦处购买从分销商处购买

文档

快速参考 文档类别.

1-5 / 8 文件

展开

设计资源

选择区域:

设计文件

4 设计文件

软件

2 软件文件

注意: 推荐在电脑端下载软件,体验更佳。

支持

您需要什么帮助?