Module | Description | Family Category |
---|---|---|
FRDM-KE02Z40M |
The FRDM-KE02Z40M is a simple, yet sophisticated development platform for Kinetis® KE02
MCUs, built on Arm® Cortex®-M0+ core. |
Kinetis E |
FRDM-KE04Z |
The FRDM-KE04Z is an ultra-low-cost development platform for Kinetis® KE04 MCUs built on ARM® Cortex®-M0+ processor with 8 KB Flash. |
Kinetis E |
FRDM-KE06Z |
The FRDM-KE06Z is a simple yet sophisticated development platform for Kinetis® KE06
MCUs, built on Arm® Cortex®-M0+ core. |
Kinetis E |
FRDM-KE15Z |
The FRDM-KE15Z Freedom Board is designed to work in standalone mode or as the main board of FRDM-TOUCH, FRDM-MC-LVBLDC |
Kinetis E |
FRDM-KL02Z |
The FRDM-KL02Z is an ultra-low-cost development platform enabled by the Kinetis® L series
KL02 family built on the Arm® Cortex®-M0+ processor. |
Kinetis L |
FRDM-KL03Z |
The Freedom development platform is a set of software and hardware tools for evaluation and development. |
Kinetis L |
FRDM-KL05Z |
The FRDM-KL05Z is an ultra-low-cost development platform enabled by the Kinetis® L Series
KL0x MCU family built on the Arm® Cortex® -M0+ processor. |
Kinetis L |
FRDM-KL25Z |
The Freedom KL25Z is an ultra-low-cost development platform for Kinetis® L Series KL1x
(KL14/15) and KL2x (KL24/25) MCUs built on Arm® Cortex®-M0+ processor. |
Kinetis L |
FRDM-KL26Z |
The Freedom KL26Z is an ultra-low-cost development platform for Kinetis® L series KL16
and KL26 MCUs (up to 128 KB Flash and up to 64-pin packages) built on Arm® Cortex®-M0+ processor. |
Kinetis L |
FRDM-KL27Z |
The FRDM-KL27Z is an ultra-low-cost development platform for the Kinetis® L Series KL17
and KL27 MCUs built on the Arm® Cortex®-M0+ processor. |
Kinetis L |
FRDM-KL28Z |
The FRDM-KL28Z supports power supply voltage range from 1.71V to 3.6V.It features a KL28Z, a device boasting up to 512KB Flash and 128KB SRAM, and numerous analog and digital peripherals. |
Kinetis L |
FRDM-KL43Z |
The FRDM-KL43Z is an ultra-low cost development platform for Kinetis® L families KL43,
KL33, KL27, KL17 and KL13 MCUs built on Arm® Cortex®-M0+ processor running at 48 MHz. |
Kinetis L |
FRDM-KL46Z |
The Freedom KL46Z is an ultra-low-cost development platform enabled by the Kinetis® L
series KL4x MCU family built on the Arm® Cortex®-M0+ processor. |
Kinetis L |
FRDM-KL82Z | The FRDM-KL82Z supports a power supply voltage range of 1.71 to 3.6 V. | Kinetis L |
FRDM-K22F | The NXP Freedom K22F is an ultra-low-cost development platform for Kinetis K22 MCUs. | Kinetis K |
FRDM-K28F |
The FRDM-K28F is a low cost development board for Kinetis K27 and K28 high-performance microcontrollers based on ARM Cortex-M4 |
Kinetis K |
FRDM-K64F | The Freedom-K64F is an ultra-low-cost development platform for Kinetis K64, K63, and K24 MCUs. | Kinetis K |
FRDM-K66F | The FRDM-K66F is a low cost development platform for Kinetis K66, K65, and K26 MCUs. | Kinetis K |
FRDM-K82F | The NXP Freedom K82F is an low-cost development platform for Kinetis K82, K81, and K80 MCUs. | Kinetis K |
C9KEAZ128Q80 |
The C9KEAZ128Q80EVB is a small, cost-effective evaluation and development board that is targeted for a wide range of automotive and industrial applications requiring the highest level of quality and longevity support and tailored for China Markets. |
C9KEA |
FRDM-KV10Z |
The FRDM-KV10Z is a low-cost development tool for the Kinetis® V series KV1x MCU
family built on the Arm® Cortex®-M0+ processor. |
Kinetis V |
FRDM-KV31F |
The FRDM-KV31F is a low-cost development tool for the Kinetis® V series KV3x MCU
family built on the Arm® Cortex®-M4 processor. |
Kinetis V |
FRDM-MC-LVBLDC |
The FRDM-MC-LVBLDC low-voltage, 3-phase Brushless DC (BLDC) Freedom development board platform adds BLDC
motor control capabilities, such as rotational or linear motion, to your design applications. |
Kinetis V |
FRDM-MC-LVPMSM |
The FRDM-MC-LVPMSM low-voltage, 3-phase Permanent Magnet Synchronous Motor (PMSM) Freedom development
board platform adds motor control capabilities, such as rotational or linear motion, to your design applications. |
Kinetis V |
FRDM-MC-LVMTR |
Add 3-phase Brushless DC (BLDC) and Permanent Magnet Synchronous Motor (PMSM) motor
control capabilities to your Freedom System designs with the NXP® FRDM-MC-LVMTR kit. |
Kinetis V |
FRDM-KW41Z |
The FRDM-KW41Z is a development kit enabled by the Kinetis® W series KW41Z/31Z/21Z
(KW41Z) family built on Arm® Cortex®-M0+ processor |
Kinetis W |
FRDM-KW40Z |
The FRDM-KW40Z is a low-cost development platform enabled by the Kinetis® W series
KW40Z/30Z/20Z (KW40Z) family built on the Arm® Cortex®-M0+ processor |
Kinetis W |
FRDM-KW24D512 | The FRDM-KW24D512 is a development platform based on the Our MKW24D512 Kinetis® W Series microcontroller | Kinetis W |
FRDM-KW019032 |
The NXP FRDM-KW019032 is a development board for MKW01Z128CHN platform, part of the
Kinetis® W series of MCUs for the SubGHz ISM bands. |
Kinetis W |