-
TRK-S12ZVFP64
-
Customer Evaluation Board for the VFP Device.
- TRK-S12ZVFP64电路板
- TRK-S12ZVFP64 DVD-ROM (包括CodeWarrior软件)
- USB A-B线缆
- 恩智浦保修卡
设计文件
1 设计文件
-
印刷电路板与电路图
TRK-S12ZVFP64 Board schematics
The TRK-S12ZVFP64 is a development board for the S12 MagniV® S12ZVFP family of 16-bit MCUs, which are targeted for heating, ventilation and air conditioning applications. 它适用于需要LIN通信和段式LCD的应用,支持快速原型设计和开发。它充分利用MagniV高压技术的优势,最高支持18V的工作电压。该电路板采用定制LCD,两个高电流引脚接头,以及一个用于发出警报音的低功耗扬声器。
TRK-S12ZVFP64可作为独立调试工具工作,采用兼容BDM协议的开源调试工具OSBDM。
Customer Evaluation Board for the VFP Device.
快速参考 文档类别.
1-5 / 6 文件
安全文件正在加载,请稍等
选择区域: