-
MPC5645S-DEMO-V2
-
Dev Board for MPC5645S, touchscreen/LCD TFT connectors, MICTOR, DVI, stereo jacks, video in port/ADC.
- Board
- Cable
- Power supply
设计文件
1 设计文件
-
印刷电路板与电路图
MPC5645S-DEMO-V2 Schematic
The MPC5645S EVB features the NXP® MPC5645S 32-bit MCU for single-chip automotive instrument cluster applications.
MPC5645S devices are part of the MPC56xxS family of Power Architecture®-based devices. This family has been designed with an emphasis on providing cost-effective and high quality graphics capabilities to satisfy the increasing demand for color thin-film transistor (TFT) displays within the vehicle cockpit. Traditional cluster functions, such as gauge drive, real-time counter, and sound generation are also integrated on each device.
The EVB simplifies the development of applications for the MPC5645S MCU by providing the commonly used external peripherals on a single PCB.
Dev Board for MPC5645S, touchscreen/LCD TFT connectors, MICTOR, DVI, stereo jacks, video in port/ADC.
快速参考 文档类别.
1 文件
安全文件正在加载,请稍等
选择区域: