KV系列四核电机控制

KINETIS-DRONE-REFERENCE-DESIGN

滚动图片以放大

产品详情

选择区域:

框图

四电机控制

Quadcopter Drone Block Diagram

支持的器件

处理器和微控制器

KV系列Cortex-M4/M0+/M7

电源管理

BLDC,H桥,步进电机

特征

MCU

  • One KV4x or KV5x MCU capable of driving four motors for electronic speed controller.

Drivers

  • Each inverter is enhanced with an GD3000 pre-driver that drives only N-channel MOSFETs for better efficiency.

Sensors

  • The IMU uses the internal accelerometer, gyroscope, magnetometer and GPS receiver to provide information necessary for autonomous vehicle stabilization.

Features

  • Easier debugging and real-time control with FreeMASTER run-time debugging tool
  • Software features such as diagnostics, logging and estimation of the remaining flight time based on current consumption

购买选项

  • FRDM-PWRSTG1EVB

  • Three-Phase Motor Driver Evaluation Board Power Stage Expansion.

  • CNY495.59
  • 数量为 1
    • 供货情况: 缺货
从恩智浦处购买从分销商处购买
  • FRDM-GD3000EVB

  • Three-Phase Motor Driver Evaluation Board Power Stage Expansion.

  • CNY981.27
  • 数量为 1
    • 供货情况: 缺货
从恩智浦处购买从分销商处购买

文档

快速参考 文档类别.

1 文件

设计资源

选择区域:

设计文件

1-5 / 6 设计文件

展开

软件

1 软件文件

注意: 推荐在电脑端下载软件,体验更佳。