PX4机器人无人机车辆/飞行管理单元(VMU/FMU) - RDDRONE-FMUK66

RDDRONE-FMUK66

滚动图片以放大

框图

选择框图:

PX4机器人无人机FMU

PX4 Robotic Drone FMU

FMU参考设计

HoverGames Kit Block Diagram

支持的器件

传感器

大气压力:15至150kPa

运动传感器

安全和身份验证

身份验证

处理器和微控制器

K6x以太网

模拟及混合信号

电压电平转换器

接口

汽车以太网PHY

3.3V/5V IO CAN收发器

特征

Functionality

  • Proven business-friendly open source software with available enterprise support: PX4, QGroundControl
  • Supports all airframes and vehicles: quadcopters, hexacopters, VTOL, planes, rovers, cars and other robots
  • Open and flexible development - suitable for bare bones or other vehicle stacks. Add companion computer with vision and peripherals such as GPS, RTK-GPS, UWB, telemetry radios, LTE, Bluetooth® low energy, radar, ultrasonic, lidar
  • Can interface with NXP® RapidIoT using RDDRONE-IOT adapter board
  • High-bandwidth interfaces: automotive peripheral interfaces support light-weight two-wire 100Base-T1 Ethernet and dual CAN
  • Included in complete reference drone kit KIT-HGDRONEK66
  • Uses DroneCodeSDK co-operating with an NXP i.MX, S32x or other companion computer running Linux®, ROS and MAVROS
  • MAVLink telemetry to ground station
  • Supports RTK GPS
  • UAS traffic management (UTM) services through air map platform SDK

Software/Development

  • Proven business-friendly open source software with available enterprise support: PX4, QGroundControl
  • Supports all airframes and vehicles: quadcopters, hexacopters, VTOL, planes, rovers, cars and other robots
  • Open and flexible development - suitable for bare bones or other vehicle stacks.
  • Can interface with NXP RapidIoT using RDDRONE-IOT adapter board

Complete Drone Kit

Additional Components

  • Telemetry radios available by separate orders, depending on your country HGD-TELEM433 (EUR) or HGDTELEM-915 (USA) depending on your country regulations

购买选项

RDDRONE-FMUK66-Image

点击展开

  • RDDRONE-FMUK66

  • PX4 Robotic Drone Vehicle/Flight Management Unit (VMU/FMU) - RDDRONE-FMUK66.

  • CNY1,693.27
  • 数量为 1
从分销商处购买
RDDRONE-FMUK66L-Image

点击展开

  • RDDRONE-FMUK66L

  • PX4 Robotic Drone FMU (RDDRONE-FMUK66L).

  • CNY998.37
  • 数量为 1
    • 供货情况: 缺货
从恩智浦处购买从分销商处购买
  • HGD-TELEM433

  • Telemetry Radio for HoverGames Drone, 433Mhz (EU) .

  • CNY560.24
  • 数量为 1
    • 供货情况: 有货
    • 库存: 7
    • 运单: 正常情况下 1-2个工作日内发货
从恩智浦处购买从分销商处购买
  • HGD-TELEM915

  • Telemetry Radio for HoverGames Drone, 915Mhz (US).

  • CNY560.24
  • 数量为 1
    • 供货情况: 有货
    • 库存: 7
    • 运单: 正常情况下 1-2个工作日内发货
从恩智浦处购买从分销商处购买

文档

快速参考 文档类别.

1-5 / 14 文件

展开

设计资源

设计文件

1-5 / 6 设计文件

展开