Two-Phase Power Meter Reference Design

TWO-PHASE-POWER-METER

滚动图片以放大

产品详情

选择区域:

框图

Two Phase Meter

Two Phase Power Meter Reference Design Block Diagram

支持的器件

无线连接

多协议MCU

传感器

运动传感器

处理器和微控制器

KM系列Cortex-M0+

Features

  • 200 A current range (CL200, TA 30A)
  • 85 to 264 V, 50/60 Hz voltage range
  • Two types of installation: Form 2S or Form 12S
  • Accuracy class: ANSI C12.20-2002 Class 0.2
  • Line frequency measurement (for precision zero-cross detection)
  • Current transformer sensing circuit implementation for each phase
  • Low-power modes including the use of built-in RTC (Li-battery backup)
  • AMI expansion header supporting 2.4 GHz 802.15.4 or HAN/NAN (with 6loWPAN IPv6) communications for AMR and remote control
  • EMC proven design (ANSI C62.41, IEC 61000-4-4)
  • Peripherals
    • 8 x 20 segment LCD, including charge pump
    • LED pulse outputs (kWh, kVARh)
    • Isolated (4 kV) RS-232 port for monitoring, parameterization and firmware upgrade (optional)
    • Infrared optical port according to ANSI C12.18-2006 (optional)

购买选项

文档

快速参考 文档类别.

1-5 / 6 文件

展开

设计资源

选择区域:

设计文件

3 设计文件

软件

1 软件文件

注意: 推荐在电脑端下载软件,体验更佳。

支持

您需要什么帮助?