汽车多线圈无线充电发射器

RDWCT-15WTXAUTO
  • 试生产
  • 本页介绍的产品处于样品阶段。此处的产品技术规格和信息如有变更,恕不另行通知。如需了解更多信息和样品供货情况,请联系恩智浦 支持服务或恩智浦当地销售人员。

滚动图片以放大

产品详情

选择区域:

框图

汽车多线圈无线充电解决方案

15W AUTOMOTIVE WIRELESS POWER TRANSMITTER (MP-A9)

支持的器件

安全和身份验证

汽车安全门禁

电源管理

无线电源

接口

3.3V/5V IO CAN收发器

特征

Features

  • Power transfer efficiency exceeds 70%
  • Over-voltage/current/temperature protection
  • Supports low standby power, and ignition control logic
  • Supports FOD based on quality factor (Q factor) change and calibrated power loss accounting
  • Supports multiple types of RX modulation signals (AC capacitor, AC resistor, and DC resistor)
  • 15 W wireless charging platform multi-coil free position with fixed frequency
  • Software-based solution to provides maximum design freedom and product differentiation
  • Auto-grade components ensure seamless system integration

NFC

  • Full NFC support for safety (RFID tag protection), personalization, BT/Wi-Fi pairing and authentication applications
  • Supports additional features such as NFC, CAN and touch sense
  • Integrated digital demodulation in chip

Wireless Power

  • Complies with the Wireless Power Consortium's latest Qi specification and is certified as a MP-A9 transmitter type

购买选项

  • CNY3,047.89
  • 数量为 1
    • 供货情况: 有货
    • 库存: 10
    • 运单: 正常情况下 1-2个工作日内发货
从恩智浦处购买从分销商处购买

文档

快速参考 文档类别.

5 文件

设计资源

选择区域:

软件

2 软件文件

注意: 推荐在电脑端下载软件,体验更佳。

支持

您需要什么帮助?