Developer Studio for PT2000 Programmable Solenoid Controller

PT2000IDE

滚动图片以放大

软件详情

Features

  • Built-in microcode editor with syntax highlighting and context-sensitive help
  • Supports multiple projects for different MC33PT2000 applications
  • Create register and DRAM configurations which are stored with the project
  • Built-in assembler that can be run from the MC33PT2000 Developer Studio user interface
  • Integration with SPIGen software which can be used to code RAM, data RAM, and registers on the NXP® MC33PT200 evaluation boards
  • 1.8 GHz Pentium® compatible processor or better
  • 1 GB RAM
  • 20 MB hard disk space
  • Window 7, 8, or 8.1
  • Online downloadable documentation

支持的器件

  • PT2000: 面向电磁控制的可编程栅极驱动器

下载

1 下载

注意: 推荐在电脑端下载软件,体验更佳。

文档

快速参考 文档类别.

2 文件

支持

您需要什么帮助?