Developer Studio for PT2001 Programmable Solenoid Controller

PT2001IDE

Features

  • Built-in microcode editor with syntax highlighting and context-sensitive help
  • Supports multiple projects for different MC33PT2001 applications
  • Create register and DRAM configurations which are stored with the project
  • Built-in assembler that can be run from the MC33PT2001 Developer Studio user interface
  • Integration with SPIGen software which can be used to code RAM, data RAM, and registers on the NXP® MC33PT2001 evaluation boards

支持的器件

  • PT2001: 面向电磁控制的可编程栅极驱动器

系统需求

下载

1 下载

注意: 推荐在电脑端下载软件,体验更佳。

设计资源

硬件

1 硬件产品

支持

您需要什么帮助?