MIMXRT1050-EVK: i.MX RT1050评估套件

概述

特性

特性

MIMXRT1050-EVK low cost evaluation kit for Arm Cortex-M7

MIMXRT1050-EVK low cost evaluation kit for Arm Cortex-M7

4.3 inch TFT 480*272 pixels with LED backlight and capacitive touch panel

4.3 inch TFT 480*272 pixels with LED backlight and capacitive touch panel

i.MX RT Crossover Processors

i.MX RT Crossover Processors thumbnail

i.MX RT1050 running an Embedded Wizard powered GUI Application

i.MX RT1050 running an Embedded Wizard powered GUI Application thumbnail

uClinux demo running on the NXP EVK board

uClinux demo running on the NXP EVK board thumbnail

i.MX RT1050 EVK with Storyboard Suite Demo Applications

i.MX RT1050 EVK with Storyboard Suite Demo Applications thumbnail

Transfer learning between edge nodes

Transfer learning between edge nodes thumbnail

Food classification on i.MX8 + RT1050

Food classification on i.MX8 + RT1050 thumbnail

套件包含

  • MIMXRT1050-EVK电路板
  • USBx线缆(Micro B)

支持的器件

  • i.MX-RT1050: i.MX RT1050跨界处理器,配备Arm® Cortex®-M7内核
  • FXOS8700CQ: 数字运动传感器 – 3D加速度传感器(±2g/±4g/±8g) + 3D磁力计
  • PTN5110: USB PD TCPC PHY IC
  • NX3P190UK: 逻辑控制型高端电源开关
  • NX5P3090UK: USB PD and type C current-limited power switch

最新动态

Zephyr Logo
软件

Zephyr操作系统

Zephyr操作系统现在支持i.MX RT1050 EVK开发平台。