eTPU2+ is an intelligent, semi-autonomous co-processor designed for timing control. Operating in parallel with the Host CPU, the eTPU2+ processes instructions, real-time input events, performs output waveform generation, and accesses shared data without Host intervention. Consequently, for each timer event, the Host CPU setup and service times are minimized or eliminated.
The CodeWarrior® Development Studio for eTPU suite targets eTPU, eTPU2 and eTPU2+ application developers, compiler developers and integrations into higher level SoC models and Integrated Development Environments (IDE). eTPU2+ simulator supports all instructions, memory transactions, flow control, channel modes, debugger API.
The CodeWarrior Development Studio for eTPU is a full-featured IDE, Eclipse-based, which contains a standalone C cross-compiler, preprocessor, assembler, linker, simulator, and debugger.
快速参考 文档类别.
1-5 / 10 文件
安全文件正在加载,请稍等
选择区域:
有关CodeWarrior®产品许可和注册的常见问题解答列表。
有关CodeWarrior®产品的任何其他疑问和问题,请联系恩智浦支持 。如需注册CodeWarrior®产品或为其获得许可,请访问CodeWarrior®许可信息部分。