Allows either USB or Ethernet (10/100) host connection for the developer workstation
USB powered, even when using Ethernet
Low-cost removable probe tips sold separately
Supports debugging via JTAG interface
Automatically supports system voltage levels from 1.2 to 3.3
Supports all available core speeds and voltages for supported NXP® processors
As a convenience feature, the CodeWarrior can connect to a target systems serial port allowing telnet access to a remotely located system and control of the U-Boot program.
In conjunction with the CodeWarrior development system, the CodeWarrior TAP:
Programs system flash memory during debugging and development phases of the project, including most popular flash memories, but specifically all flash memories used with NXP development systems
Controls the target development system even when the system may have crashed during development
Offers complete system visibility and control, including reading/writing of CPU registers, memory mapped registers, block reading/writing of memories, single-step debugging, setting software and hardware breakpoints, and
monitoring target system status
Gives control over the target system execution, including control of one or all cores, and resets