During Embedded World last year, I had the opportunity to write a
blog
about how we are collaborating with several leading embedded design companies
to develop a robust ecosystem for the i.MX 8M applications processor.
Now, this year at Embedded World, we are delivering on that vision and are
excited to announce the i.MX 8M family is fully available to the general
market and our partners’ solutions are ready.
With the transformation generated by our personal devices, new standards of
rich user interfaces are being demanded also for general market and industrial
applications. The Smart IoT demands high-speed connectivity, smartness
performance without compromising power as well as a new level of user
interfaces.
The IoT continues to push general and industrial markets to develop new levels
of high-speed connectivity and performance — while also providing the
rich user interfaces that their users demand.
These solutions help embedded designers to meet those objectives. We’re
pleased to provide a quick overview of the offerings. Or, if you’re at
Embedded World, stop by our booth and see the solutions in action!
Compulab offers an i.MX 8M System-on-Module (CL-SOM-iMX8) and evaluation kit with:
- High performance graphics and image processing
- Miniature size and power efficiency
- Wide range of high-speed interfaces
Picture 1: Compulab CL-SOM-iMX8
Emcraft has the
i.MX 8M System-On-Module
(SoM), a mezzanine module, which is also available with a development
baseboard. It enables:
- Advanced animated Human Machine Interface
- Video, audio and voice solutions
Picture 2: Emcraft i.MX 8M SoM
Innocomm brings the
WB10, its next generation of wireless System-on-Module with Wifi/BT/Ethernet
connectivity. It supports:
-
Next generation audio-video streaming applications like Internet audio,
entertainment and home audio
- IoT and industrial applications
Picture 3: Innocom WB10 Wireless SoM
SECO brings the
SM-C12, a SMARC Rel. 2.0 compliant module with:
-
Scalability for home automation, transportation, digital signage and vending
machines
- Advanced security, connectivity, multimedia and real-time response
Picture 4: SECO SM-C12 Module
Technexion has developed the
WandbPi-8M, a compact open source community board targeted for:
- Multimedia 4K HDR streaming applications
- Voice, video and audio requirements
Picture 5: Technexion WandbPi-8M board
Variscite presents its
DART-MX8M
CPU SoM and evaluation kits. It targets:
- Embedded applications that require high-end multimedia applications
- Portable and battery-operated products
Picture 6: Variscite DART-MX8M SoM
SolidRun comes to market with its CuBox embedded computer and their
HummingBoard which are:
-
Tailor-made for a wide range of multimedia and IoT applications —
from digital signage and voice recognition solutions to home entertainment
devices

Picture 7: SolidRun CuBox and HummingBoard