Sign in to access this content and additional site features.
This 6 kW DC-DC converter, developed by NXP and CGD for The smarter E 2026, is designed to support next-generation data centers with efficient 800 V to 50 V power conversion. It helps simplify high-voltage distribution by making conversion easier and more scalable for demanding power architectures. Built with the NXP MC56 DSP and NXP MCX N9 MCU, the solution enables fast, robust protection for reliable operation.
Learn more about NPX's Data Center solutions.