FS84 QFN48EP Safety SBC Evaluation Board for Automotive

KITFS84AUTEVM

Roll over image to zoom in

Product Details

Supported Devices

Power Management

System Basis Chips

Features

General

  • VBAT power supply connectors (Jack and Phoenix)
  • VPRE output 3.3 V, 4.1 V and 5 V
  • VBUCK1
  • VBUCK3
  • VBOOST 5.0 V or 5.74 V, up to 400 mA
  • LDO1 and LDO2, from 1.1 V to 5 V, up to 400 mA
  • Ignition key switch
  • FS0B external safety pin
  • Embedded USB connection for easy connection to software GUI (access to SPI bus, IOs, RSTB, FS0B, INTB, Debug, MUX_OUT, regulators)
  • LEDs indicating signal or regulator status
  • Supporting OTP fuse capabilities
  • USB connection for register access, OTP emulation and fuse

Buy Options

KITFS84AUTEVM-Image

Click to expand

  • KITFS84AUTEVM

  • FS84 QFN48EP Safety SBC Evaluation Board for Automotive.

  • $376.74 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 10
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

2 documents

Design Resources

Select a section:

Design Files

3 design files

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings

Support

What do you need help with?