Embedded SW: Medium Voltage H-Bridge Software Driver

EMBEDDED-SW-MV

Roll over image to zoom in

Software Details

Features

  • Medium Voltage H-Bridge SW Driver
    • Active mode management
    • DC brushed motor control
    • Stepper motor control using full-stepping method
  • Kinetis Design Studio example projects
    • DC brushed and stepper motor control examples
  • S32 Design Studio example project
    • DC brushed and stepper motor control example

Supported Devices

  • MC33926: H-Bridge, Brushed DC Motor Driver, 5-28 V, 5 A, 20 kHz
  • MC33932: H-Bridge Motor Driver, 5-28 V, 5 A, 11 kHz
  • MC34931: MC34931/S H-Bridge, Brushed DC Motor Driver, 5-36 V, 5 A, 11 kHz/20 kHz
  • MC33931: H-Bridge, Brushed DC Motor Driver, 5-28 V, 5 A, 11 kHz

Downloads

1 download

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types.

1 documents

Design Resources

Select a section:

Hardware

3 hardware offerings

Support

What do you need help with?