The NXPs Kinetis KE0x family is the entry point into the Kinetis E series and is pin-compatible across the E series and with the 8-bit S08P family. It’s the next-generation MCU solution, offering enhanced ESD/EMC performance for cost-sensitive, high-reliability device applications used in high electrical noise environments. 5V E series MCUs maintain high-reliability and robustness in harsh electrical noise environments.
Select a section:
Quick reference to our documentation types.
3 documents
Please wait while your secure files are loading.