EV Charging

EV-CHARGING

Product Details

Block Diagram

Choose a diagram:

AC Residential Charging Station Performance

AC Residential Charging Station Performance

AC Residential Charging Station Advanced

AC Residential Charging Station Advanced

DC Charging Station

DC Charging Station

Supported Devices

Wireless Connectivity

Wi-Fi® + Bluetooth® + 802.15.4

Multiprotocol MCUs

Analog and Mixed Signal

RTCs with Temperature Compensation

Bridges

Sensors

Magnetic Sensors

I3C/I²C Digital Temp. Sensors

Power Management

AC-DC Controllers with Integrated Power Switch

PMICs

LED Drivers

RFID

NFC Readers

Connected NFC Tags

Security and Authentication

Authentication

Processors and Microcontrollers

KM Series Arm Cortex-M0+

Interfaces

USB PD-PHY and CC-Logic

RF

Features

i.MX 93 Applications Processor

  • 1-2x Arm® Cortex®-A55 @ 1.7 GHz
  • Arm Cortex-M33 @ 250 Mhz
  • Arm® Ethos™ U-65 microNPU
  • EdgeLock® secure enclave
  • 2x USB 2.0 Type C with PHY
  • 2x Gb Ethernet: AVB and IEEE 1588 for sync, and EEE for low power. 1 with TSN
  • 2x CAN-FD
  • 8x UART/USART/Profibus, 8x I2C, 8x SPI, 2x I3C
  • 1x 4-ch, 12-bit ADC
  • 2x 32-pin FlexIO interfaces (camera, bus or serial I/O)

i.MX RT1060

  • Highest performing Arm Cortex-M7
  • 3020 CoreMark/1284 DMIPS @ 600 MHz
  • 1 MB On-Chip SRAM - up to 512 KB configurable as Tightly Coupled Memory (TCM)
  • Real-time, low-latency response as low as 20 ns
  • Industry’s lowest dynamic power with an integrated DC-DC converter
  • Low-power run modes at 24 MHz
  • Advanced multimedia for GUI and enhanced HMI

KM3x

  • High-performance Arm® Cortex®-M0 core, up to 75 MHz of core clock frequency
  • 512 KB/256 KB/64 KB single array flash
  • Supports v6-M Instruction Set Architecture (ISA) including all 16-bit v7-M instructions plus a number of 32-bit thumb-2 instructions
  • PLL to generate clocks for AFE
  • FLL to generate core, system and flash clocks
  • Flexible modes of operation
  • Two internal trim-able clock references

Documentation

Quick reference to our documentation types.

20 documents

Show All

Support

What do you need help with?