Express Cabinet

EXPRCABINET

Product Details

Block Diagram

Express Cabinet - Smart Storage Devices

Express Cabinet - Smart Storage Devices BD

Supported Devices

Audio

Audio Converters

Power Management

PMICs

Analog and Mixed Signal

Automotive RTCs

Wireless Connectivity

Wi-Fi® + Bluetooth® + 802.15.4

Processors and Microcontrollers

i.MX 8 Applications Processors

Interfaces

General Purpose I/O (GPIO)

Security and Authentication

Authentication

Features

Multicore Processing

  • 4x Cortex-A53 core platforms up to 1.8GHz per core
  • 32KB L1-I Cache/ 32 kB L1-D Cache
  • 512 kB L2 Cache
  • 1x Cortex-M4 core up to 400MHz
  • 16 kB L1-I Cache/ 16 kB L2-D Cache

Multimedia

  • 3D GPU (1x shader, OpenGL® ES 2.0)
  • 2D GPU
  • 1x MIPI DSI (4-lane) with PHY
  • 1080p60 VP9 Profile 0, 2 (10-bit) decoder, HEVC/H.265 decoder, AVC/H.264 Baseline, Main, High decoder, VP8 decoder
  • 1080p60 AVC/H.264 encoder, VP8 encoder
  • 5x SAI (12Tx + 16Rx external I2S lanes), 8ch PDM input

Wireless

  • IEEE 802.11ac (wave2) with MU-MIMO receive
  • Virtual Dual MAC (via optimized DRCS)
  • Wi-Fi Stations (STA), Access Point (AP), Wi-Fi Direct (P2P)
  • WPA3 Encryption
  • Bluetooth 5.2 support
  • 2-antenna configuration for Wi-Fi/Bluetooth coexistence

Documentation

Quick reference to our documentation types.

Support

What do you need help with?