Industrial Control Box

Block Diagram

Industrial Control Box

Industrial Control Box BD

Supported Devices

Interfaces

3.3 V / 5 V IO CAN Transceivers

Automotive Ethernet PHYs

Processors and Microcontrollers

i.MX RT Crossover MCUs

Features

  • High performing Arm® Cortex®-M7
  • 2517 CoreMark/1070 DMIPS @ 500 MHz
  • Real-time, low-latency response as low as 20 ns
  • Up to 256 KB Tightly Coupled Memory (TCM)
  • Industry's lowest dynamic power with integrated DC-DC converter
  • Low-power run modes at 24 MHz

Documentation

Quick reference to our documentation types.

4 documents

Support

What do you need help with?