S12ZVH HVAC control with LCD

S12ZVH-HVAC-LCD-1

Roll over image to zoom in

Product Details

Select a section:

Features

  • LCD based Graphics Interface
  • Automatic Climate Control
  • Control for airflow (Face, Foot, Defrost, Face and Defrost, and Face and Foot) directions using actuator motors
  • Control for defogger using actuator motor
  • Control for recirculation using actuator motor
  • 5-level control for blower speed using PMDC motor
  • 9-level control for cooling/warming using actuator motor
  • Car’s cabin temperature display
  • Real Time Clock display and adjustment
  • Date display and adjustment
  • IR remote interface
  • 8 Touchpad interface
  • S12ZVH
    • Enhanced S12Z core at 32 MHz bus speed
  • MC33932
    • Each H-bridge in the MC33932 is able to control inductive loads with currents up to 5.0A peak
  • MC33984
    • Consists of very low RDSON devices in single or dual high side configuration to replace electromechanical relays or discrete devices in power management applications and DC motor control.

Buy Options

TRK-S12ZVFP64-Image

Click to expand

  • TRK-S12ZVFP64

  • Customer Evaluation Board for the VFP Device.

Documentation

Quick reference to our documentation types.

1 documents

Design Resources

Select a section:

Design Files

1 design file

Software

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?