Smart Access Platform

SMRTACCESS

Product Details

Block Diagram

Smart Access Platform

Smart Access Platform BD

Supported Devices

Wireless Connectivity

Bluetooth Low Energy

Multiprotocol MCUs

Trimension® UWB

Wi-Fi® + Bluetooth® + 802.15.4

Processors and Microcontrollers

LPC5500 Arm Cortex-M33

i.MX RT Crossover MCUs

K32 L Series Arm Cortex-M4/M0+

Power Management

PMICs

RFID

NFC Readers

Features

  • Highest performing Arm® Cortex®-M7
  • 3020 CoreMark/1284 DMIPS @ 600 MHz
  • 1 MB On-Chip SRAM - up to 512 KB configurable as Tightly Coupled Memory (TCM)
  • Real-time, low-latency response as low as 20 ns
  • Industry's lowest dynamic power with an integrated DC-DC converter
  • Low-power run modes at 24 MHz
  • IW416 Wi-Fi® Key Features
    • Support 802.11a/b/g/n
    • Dual band: 2.4 GHz and 5 GHz
    • Single stream 802.11n with 20 MHz and 40 MHz channels
    • Up to MCS7 data rates (150 Mbit/s)
    • Dynamic Rapid Channel Switching (DRCS) for simultaneous operation in 2.4 GHz and 5 GHz bands
    • IEEE 802.15.2 packet traffic arbiter (PTA) coexistence interface to coexist with 802.15.4, and other external radios
  • K32W061 CPU and Memory
    • Up to 48 MHz Cortex-M4
    • 640 KB flash, 152 KB RAM and 128 KB ROM
    • NFC NTAG Option with EEPROM (K32W061 only)
    • Quad-SPI for data storage in external NVM
  • LPC55S6x Features
    • Arm Cortex-M33 processor, running at a frequency of up to 150 MHz
    • TrustZone, floating point unit (FPU) and memory protection unit (MPU)
    • Arm Cortex-M33 built-in nested vectored interrupt controller (NVIC)
    • Non-maskable interrupt (NMI) input with a selection of sources

Documentation

Quick reference to our documentation types.

17 documents

Show All

Support

What do you need help with?